PIC16C63-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C63-04E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C63-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C63-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C63-10/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C63-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C63-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C63-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C63-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LC63-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C63-10/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download