PIC16C62A-04/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C62A-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C62A-04I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C62A-10/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C62A-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C62A-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C62A-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C62A-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C62A-10I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C62A-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download