PIC16C620-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C620-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C620-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LC620-04/SOC29
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C620-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C620-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LC620-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C620-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download