PIC16C57C-04/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C57C-04I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C57C-20/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C57C-20I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C57CT-04I/SS042
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LC57C-04I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
QT160-AG2019T-20I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16C57C-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C57C-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C57C-04I/SOC05
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C57C-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C57C-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C57CT-04/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16C57CT-04I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LC57C-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C57C-04/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-04/P072
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-04/P073
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-04I/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-04I/P027
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-04I/P063
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-04I/P069
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-04I/P071
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-04I/PVAO
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-20/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-20I/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16LC57C-04I/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C57C-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C57C-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C57C-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C57C-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download