Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16C56A-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C56A-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C56A-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C56A-04E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C56A-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C56A-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C56AT-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16C56AT-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16C56A-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C56A-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C56A-04I/PVAO
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C56A-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C56A-20E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C56A-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download