PIC16C55A-04/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C55A-20I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C55A-40/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C55AT-20/SS022
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16C55AT-20/SS036
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16C55AT-20I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16C55A-20/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C55A-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55A-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55A-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55A-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55AT-04/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55AT-20/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LC55A-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55A-04/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55A-04I/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55A-20/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55A-20I/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55A-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C55A-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C55A-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LC55A-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download