PIC16C55-10/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C55-XTI/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C55-HS/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55-HSI/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55-LPI/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55-RC/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55-XT/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55-XTI/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C55-10/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55-HS/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55-HSI/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55-LP/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55-RC/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55-XT/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55-XTI/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55-LPI/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55-RCI/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
PIC16C55-10/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C55-HS/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C55-HSI/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C55-RC/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C55-XTI/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C55-XT/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download