PIC16C54-RC/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C54-RCI/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C54-XT/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C54-10/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54-HS/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54-LP/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54-LPI/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54-RC/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54-RC/SO241
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54-RCI/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54T-XT/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54-XT/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54-XTI/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C54-10/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C54-HS/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C54-RC/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C54-RCI/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C54-RCI/P028
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C54-RCI/P029
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C54-XT/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C54-XTI/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C54-LP/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download