PIC14000-04I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC14000-20I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC14000T-04/SSC01
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC14000-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC14000-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC14000-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC14000T-04/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC14000T-04I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC14000-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC14000-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC14000-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC14000-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download