PIC12F683-I/WFD01
0.000000
1000.000
0
WAFER
Varies
-
-
 
PIC12F683-E/MD
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
download
PIC12F683-I/MD
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
download
PIC12F683T-I/MD
0.043200
0.212121
8
DFN
4x4x0.9mm
Matte Tin
e3
download
PIC12F683-ME/PL
0.644300
166.6666
80
LQFP
14x14x1.4mm
Matte Tin
e3
download
PIC12F683-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683-E/SN084
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683-I/SN075
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683-I/SNV01
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683-I/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683T-E/SN084
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683T-E/SN092
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683T-E/SN098
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683T-I/SN072
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683T-I/SN091
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683T-I/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F683-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12F683-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12F683-I/P064
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12F683-I/P074
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12F683-I/P078
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12F683-ICD/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
PIC12F683-I/P099
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12F683-E/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
PIC12F683-I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
PIC12F683T-I/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download