PIC12F1822-E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
PIC12F1822-I/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
PIC12F1822T-E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
PIC12F1822T-E/MFVAO
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
PIC12F1822T-I/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
PIC12F1822-E/MFVAO
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
PIC12F1822T-I/RF
0.012200
0.136364
8
UDFN
3x3x0.5mm
Matte Tin
e3
download
PIC12F1822-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F1822-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F1822-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F1822-I/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F1822T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F1822T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F1822T-H/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F1822T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F1822T-I/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12F1822-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12F1822-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download