Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC12C509A-04/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509A-04E/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509A-04E/SMVAO
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509A-04I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509A-04I/SMVAO
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509AT-04/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509AT-04/SM022
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509AT-04/SM091
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509AT-04E/SMVAO
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509AT-04I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12LC509A-04I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12LC509AT-04I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C509A-04/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C509A-04E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C509A-04E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C509A-04I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C509A-04I/SNC09
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C509AT-04/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C509AT-04E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12LC509A-04/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12LC509A-04I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12LC509AT-04I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12LC509AT-04I/SN126
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12LC509AT-04I/SNG063
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C509A-04/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C509A-04E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C509A-04I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download