Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC12C508A-04/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508A-04E/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508A-04I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508A-04I/SMVAO
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04/SM096
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04/SM139
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04/SM232
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04/SM233
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04E/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04I/SM029
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04I/SM142
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04I/SM194
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04I/SM226
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508AT-04I/SMVAO
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12LC508A-04/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12LC508AT-04/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
PIC12LC508A-04I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
PIC12C508A-04/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508A-04/SN208
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508A-04E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508A-04I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508AT-04/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508AT-04/SN208
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508AT-04I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508AT-04I/SN077
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508AT-04I/SN123
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508AT-04I/SN221
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508AT-04I/SN231
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12LC508A-04/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12LC508A-04I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12LC508AT-04I/SN167
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12LC508AT-04I/SN168
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC12C508A-04/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C508A-04/P072
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C508A-04E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C508A-04I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C508A-04I/P020
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C508A-04I/P227
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C508A-04I/P235
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C508A-04I/PVAO
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12LC508A-04/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
PIC12C508A-04I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download