Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MIC4605-1YM-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4605-1YMT-TR
0.008100
0.719550
10
UDFN
2.5x2.5x0.6mm
Matte Tin
e3
download
MIC4605-2YMT-T5
0.008100
0.719550
10
UDFN
2.5x2.5x0.6mm
Matte Tin
e3
download
MIC4605-1YM-TRVAO
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4605-2YM-TRVAO
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4605-2YM-T5
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4605-1YM-T5
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4605-1YM
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4605-2YM-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4605-2YM
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4605-1YMT-T5
0.008100
0.719550
10
UDFN
2.5x2.5x0.6mm
Matte Tin
e3
download
MIC4605-2YMT-TR
0.008100
0.719550
10
UDFN
2.5x2.5x0.6mm
Matte Tin
e3
download