Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MIC4421YM
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4421ZM
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4421AYM
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4421AYM-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4421AZM
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4421AZM-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4421YM-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4421ZM-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4421AXM-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
MIC4421AYN
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MIC4421AZN
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MIC4421ZN
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MIC4421YN
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MIC4421AZT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
download
MIC4421ZT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
download