MIC39151-2.5WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MIC39151-2.5WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MIC39151-1.65WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MIC39151-1.65WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MIC39151-1.8WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MIC39151-1.8WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MIC39151-1.65WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MIC39151-1.8WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MIC39151-2.5WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download