Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MIC29371-3.3WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MIC29371-3.3WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MIC29371-12WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MIC29371-5.0WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MIC29371-12WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MIC29371-5.0WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MIC29371-12WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MIC29371-3.3WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MIC29371-5.0WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MIC29371-5.0WT-L3
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download