Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP9803-M/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP9803-M/MSG
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP9803-M/MSVAO
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP9803T-M/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP9803T-M/MSVAO
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP9803-M/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP9803-M/SNG
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP9803T-M/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download