MCP6541-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6541-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6541T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6541T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6541-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6541-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6541T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6541T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6541T-I/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
download
MCP6541UT-I/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
download
MCP6541RT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP6541RT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP6541T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP6541T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP6541UT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP6541T-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP6541RT-I/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP6541-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP6541-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download