MCP6141-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6141-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6141T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6141T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6141-E/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6141-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6141T-E/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6141T-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6141-E/SNVAO
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6141T-E/SNVAO
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6141T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP6141T-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP6141-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP6141-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download