Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP6044-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6044-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6044T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6044T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6044T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6044-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6044-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6044T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6044T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6044-E/SLBAA
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6044T-E/SLBAA
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6044-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
MCP6044-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download