Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP6042/S
0.000000
1000.000
0
DICE
Varies
-
-
 
MCP6042/WF
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP6042-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6042-E/MSVAO
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6042-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6042T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6042T-E/MSVAO
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6042T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6042-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6042-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6042-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6042-I/SNREL
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6042T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6042T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6042T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6042-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP6042-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP6042-I/PAAA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP6042-I/PREL
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download