Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP6032-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6032T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6032T-E/MSVAO
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6032-E/MSVAO
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP6032-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6032T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6032T-E/SNEIE
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6032T-E/SNV02
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6032T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6032-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP6032-E/PAAA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download