Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP6023-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP6023-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP6023T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP6023T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP6023-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6023-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6023T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6023T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP6023-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP6023-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download