Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP602/S
0.000000
1000.000
0
DICE
Varies
-
-
 
MCP602/SS01
0.000000
1000.000
0
DICE
Varies
-
-
 
MCP602/W
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP602/WS01
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP602/WNBG
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP602/WF
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP602/WFS01
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP602-I/WF
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP602-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP602-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP602-I/STAAA
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP602T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP602T-E/STVAO
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP602T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP602T-I/STAAA
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP602-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP602-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP602-I/SNREL
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP602T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP602T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP602-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP602-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP602-I/PREL
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download