Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP601-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP601-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP601T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP601T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
MCP601-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP601-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP601T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP601T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP601RT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP601RT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP601T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP601T-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP601T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP601T-I/OTG
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
MCP601-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP601-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download