MCP6004/S
0.000000
1000.000
0
DICE
Varies
-
-
 
MCP6004/WBJC
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP6004/W
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP6004/WF
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP6004-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6004-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6004-I/STAAA
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6004T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6004T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6004T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP6004T-I/STAAA
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
HA1504-I/SL
0.143200
0.280702
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
HA1504T-I/SL
0.143200
0.325000
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004-E/SL
0.143200
0.280702
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004-E/SLVAO
0.143200
0.280702
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004-I/SL
0.143200
0.280702
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004-I/SLB21
0.143200
0.280702
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004-I/SLGVAO
0.143200
0.280702
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004-I/SLVAO
0.143200
0.280702
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004T-E/SL
0.143200
0.325000
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004T-E/SLVAO
0.143200
0.325000
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004T-I/SL
0.143200
0.325000
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004T-I/SLB21
0.143200
0.325000
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004T-I/SLGVAO
0.143200
0.325000
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004T-I/SLVAO
0.143200
0.325000
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP6004-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
MCP6004-E/PREL
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
MCP6004-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download