Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP4922-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP4922-E/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP4922T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP4922T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP4922-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4922-E/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4922T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4922T-E/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4922-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download