MCP4728A0-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A0T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A0T-E/UNVAO
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A1-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A1T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A2-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A2T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A3-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A3T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A4-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A4T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A4T-E/UNVAO
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A5-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A5T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A6-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A6T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A7-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728A7T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4728T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download