Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP4262-103E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4262-104E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4262-502E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4262-503E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4262T-103E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4262T-104E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4262T-502E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4262T-503E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
download
MCP4262-104E/MF
0.023900
0.041667
10
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4262-502E/MF
0.023900
0.041667
10
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4262-503E/MF
0.023900
0.041667
10
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4262T-103E/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4262T-104E/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4262T-502E/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4262T-503E/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4262-103E/MF
0.023900
0.041667
10
DFN
3x3x0.9mm
Matte Tin
e3
download