Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP4162-103E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4162-104E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4162-502E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4162-503E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4162T-103E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4162T-104E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4162T-502E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4162T-503E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4162-103E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4162-104E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4162-502E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4162-503E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4162T-103E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4162T-104E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4162T-502E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4162T-503E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4162-103E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4162-104E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4162-502E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4162-503E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4162T-103E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4162T-104E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4162T-502E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4162T-503E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4162-103E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4162-104E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4162-502E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4162-503E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download