Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP4151-103E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4151-104E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4151-502E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4151-503E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4151T-103E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4151T-104E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4151T-502E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4151T-503E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4151-103E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151-104E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151-104E/MFVAO
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151-502E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151-503E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151T-103E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151T-104E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151T-104E/MFVAO
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151T-502E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151T-503E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4151-103E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4151-104E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4151-502E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4151-503E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4151T-103E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4151T-104E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4151T-502E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4151T-503E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4151-103E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4151-104E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4151-502E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4151-503E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download