Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP4142-103E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4142-104E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4142-502E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4142-503E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4142T-103E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4142T-104E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4142T-502E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4142T-503E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4142-103E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4142-104E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4142-502E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4142-503E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4142T-103E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4142T-104E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4142T-502E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4142T-503E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4142-103E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4142-104E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4142-502E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4142-503E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4142T-103E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4142T-104E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4142T-502E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4142T-503E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4142-103E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4142-104E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4142-502E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4142-503E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download