Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP4141-103E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4141-104E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4141-502E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4141-503E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4141T-103E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4141T-104E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4141T-502E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4141T-503E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4141-103E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141-104E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141-502E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141-503E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141T-103E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141T-104E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141T-502E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141T-503E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141-502E/MFVAO
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141T-502E/MFVAO
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP4141-103E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4141-104E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4141-502E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4141-503E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4141T-103E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4141T-104E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4141T-502E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4141T-503E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4141-103E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4141-104E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4141-502E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP4141-503E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download