Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP4011-103E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4011-202E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4011-502E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4011-503E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4011T-103E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4011T-202E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4011T-502E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4011T-503E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP4011T-103E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
download
MCP4011T-202E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
download
MCP4011T-502E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
download
MCP4011T-503E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
download
MCP4011-103E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4011-202E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4011-502E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4011-503E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4011T-103E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4011T-202E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4011T-502E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP4011T-503E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download