MCP3301-BI/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP3301-CI/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP3301T-BI/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP3301T-CI/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP3301-BI/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP3301-CI/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP3301T-BI/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP3301T-CI/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP3301-BI/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP3301-CI/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download