MCP2561-E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561FD-E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561FD-H/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561FDT-E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561FDT-H/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561FDT-H/MFVAO
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561-H/MFVAO
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561T-E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561T-H/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561T-H/MFVAO
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561-H/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2561-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561FD-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561FD-H/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561FDT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561FDT-H/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561-H/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561-H/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561T-H/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561T-H/SNV03
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561T-H/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP25612FD-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP25612FDT-H/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP25612FDT-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP25612FD-H/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2561-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP2561FD-H/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP2561FD-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP2561-H/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download