MCP2542FD-E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2542FDT-E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2542FDT-E/MFVAO
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2542FDT-H/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
download
MCP2542FDT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
MCP2542FDT-H/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
MCP2542FD-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2542FDT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2542FDT-H/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2542FD-H/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download