MCP2155-I/SSRVB
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
MCP2155-I/SSRVC
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
MCP2155T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
MCP2155T-I/SSRVB
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
MCP2155T-I/SSRVC
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
MCP2155-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
MCP2155T-I/SSG
0.164200
0.476875
20
SSOP
.209in
Matte Tin
e3
download
MCP2155T-I/SSRVCG
0.164200
0.476875
20
SSOP
.209in
Matte Tin
e3
download
MCP2155-I/SORVB
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
MCP2155-I/SORVC
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
MCP2155T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
MCP2155T-I/SORVB
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
MCP2155T-I/SORVC
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
MCP2155-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
MCP2155-I/PRVB
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
MCP2155-I/PRVC
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
MCP2155-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download