MCP2140A-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
MCP2140AT-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
MCP2140-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
MCP2140-I/SSRVB
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
MCP2140T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
MCP2140T-I/SSRVB
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
MCP2140A-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
MCP2140AT-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
MCP2140-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
MCP2140-I/SORVB
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
MCP2140T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
MCP2140T-I/SORVB
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
MCP2140A-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
MCP2140-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
MCP2140-I/PRVB
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download