Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP2022A-330E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
MCP2022A-500E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
MCP2022AT-500E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022AT-330E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022A-330E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022-500E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022A-330E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022A-500E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022AT-330E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022P-330E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022P-500E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022PT-330E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022PT-500E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022T-500E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022-330E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022T-330E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
MCP2022A-500E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022AT-500E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022-330E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022-500E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022P-330E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022P-500E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022PT-330E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022PT-500E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022T-330E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022T-500E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2022-330E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
MCP2022-500E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download