Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP2004A-E/MD
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
download
MCP2004AT-E/MD
0.043200
0.212121
8
DFN
4x4x0.9mm
Matte Tin
e3
download
MCP2004-E/MD
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
download
MCP2004T-E/MD
0.043200
0.212121
8
DFN
4x4x0.9mm
Matte Tin
e3
download
MCP2004A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2004A-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2004AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2004AT-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2004-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2004-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2004T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2004T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP2004-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP2004A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download