MCP1827-0802E/ET
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MCP1827-1002E/ET
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MCP1827-1202E/ET
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MCP1827-1802E/ET
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MCP1827-2502E/ET
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MCP1827-3002E/ET
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MCP1827-3302E/ET
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MCP1827-5002E/ET
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MCP1827-ADJE/ET
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
MCP1827T-0802E/ET
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MCP1827T-1002E/ET
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MCP1827T-1202E/ET
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MCP1827T-1802E/ET
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MCP1827T-2502E/ET
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MCP1827T-3002E/ET
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MCP1827T-3302E/ET
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MCP1827T-5002E/ET
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MCP1827T-ADJE/ET
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
MCP1827-0802E/AT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MCP1827-2502E/AT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MCP1827-3302E/AT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MCP1827-ADJE/AT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MCP1827-1002E/AT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MCP1827-1202E/AT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MCP1827-1802E/AT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MCP1827-3002E/AT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
MCP1827-5002E/AT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download