Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP14A0901-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP14A0901T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP14A0901T-E/MSVAO
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
MCP14A0901-E/MSVAO
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
MCP14A0901T-E/MNYVAO
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
MCP14A0901T-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
MCP14A0901-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP14A0901T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP14A0901T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP14A0901-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download