Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
MCP1407-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
MCP1407T-E/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
MCP1407-E/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
MCP1407-E/AT
1.983900
3.120000
5
TO-220
-
Matte Tin
e3
download
MCP1407-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP1407T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
MCP1407T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download