MCP120-270I/WM
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP120-450I/WM
0.000000
1000.000
0
WAFER
Varies
-
-
 
MCP120-270I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120-300I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120-460I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120T-270I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120T-300I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120T-460I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120T-485I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120-450I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120-475I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120T-450I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120-315I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120T-315I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120T-475I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120-485I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
MCP120T-270I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
MCP120T-300I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
MCP120T-315I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
MCP120T-450I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
MCP120T-450I/TTS01
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
MCP120T-460I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
MCP120T-475I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
MCP120T-485I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
MCP120-300DI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-300GI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-300HI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-450DI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-450GI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-450HI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-460DI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-485DI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-485GI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-485HI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-270DI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-270HI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-460GI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-460HI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-475DI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-475GI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-315DI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-315GI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-315HI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-475HI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
MCP120-270GI/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download