Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
LM2575-5.0CYW
0.000000
1000.000
0
WAFER
Varies
-
-
 
LM2575-3.3YWM
0.662000
1.645161
24
SOIC
.300in
Matte Tin
e3
download
LM2575-3.3YWM-TR
0.662000
1.000000
24
SOIC
.300in
Matte Tin
e3
download
LM2575-5.0YWM
0.662000
1.645161
24
SOIC
.300in
Matte Tin
e3
download
LM2575-5.0YWM-TR
0.662000
1.000000
24
SOIC
.300in
Matte Tin
e3
download
LM2575YWM
0.662000
1.645161
24
SOIC
.300in
Matte Tin
e3
download
LM2575YWM-TR
0.662000
1.000000
24
SOIC
.300in
Matte Tin
e3
download
LM2575-12YWM-TR
0.662000
1.000000
24
SOIC
.300in
Matte Tin
e3
download
LM2575-12YWM
0.662000
1.645161
24
SOIC
.300in
Matte Tin
e3
download
LM2575WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
LM2575WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
LM2575-5.0WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
LM2575-5.0WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
LM2575-12WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
LM2575-12WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
LM2575-3.3WU
1.462500
2.520000
5
DDPAK
 
Matte Tin
e3
download
LM2575-3.3WU-TR
1.462500
2.053333
5
DDPAK
 
Matte Tin
e3
download
LM2575YN
1.112700
1.833333
16
PDIP
.300in
Matte Tin
e3
download
LM2575-5.0YN
1.112700
1.833333
16
PDIP
.300in
Matte Tin
e3
download
LM2575-3.3YN
1.112700
1.833333
16
PDIP
.300in
Matte Tin
e3
download
LM2575-12YN
1.112700
1.833333
16
PDIP
.300in
Matte Tin
e3
download
LM2575WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
LM2575-5.0WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
LM2575-5.0WT-L3
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
LM2575-12WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download
LM2575-3.3WT
1.983900
3.120000
5
TO-220
 
Matte Tin
e3
download