APT102GA60B2
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT102GA60L
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A
 
APT15GP60BDQ1G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT15GP60BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT30GP60BDQ1G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT30GP60BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT36GA60BD15
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT36GA60SD15
4.000000
0.416700
 
N/A
5x16.025x18.9 mm
N/A
N/A
 
APT36N90BC3G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT40GP60B2DQ2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT40GP60BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT40GP60J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT40GP60JDQ2
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT44GA60B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT44GA60BD30
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT47GA60JD40
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT50GP60B2DQ2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT50GP60BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT50GP60J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT50GP60JDQ2
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT54GA60B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT54GA60BD30
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT60GA60JD60
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT65GP60B2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT65GP60J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT65GP60JDQ2
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT65GP60L2DQ2G
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A
 
APT68GA60B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT68GA60B2D40
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT68GA60LD40
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A
 
APT80GA60B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT80GA60LD40
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A
 
APT80GP60B2G
6.200000
1.000000
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT80GP60J
29.20000
1.000000
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT80GP60JDQ3
29.20000
1.000000
 
N/A
12x38.1x25.3 mm
N/A
N/A