APT13GP120BDQ1G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT13GP120BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT35GP120B2DQ2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT35GP120BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT35GP120J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT35GP120JDQ2
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT36GA60B
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT45GP120B2DQ2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT45GP120BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT45GP120J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT45GP120JDQ2
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT75GP120B2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT75GP120J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT75GP120JDQ3
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A