APT100GN60B2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT100GN60LDQ4G
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A
 
APT150GN60B2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT150GN60J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT150GN60JDQ4
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT150GN60LDQ4G
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A
 
APT200GN60B2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT200GN60J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT200GN60JDQ4
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT20GN60BDQ1G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT20GN60BDQ2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT20GN60BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT20GN60SDQ2G
4.000000
0.416700
 
N/A
5x16.025x18.9 mm
N/A
N/A
 
APT30GN60BDQ2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT30GN60BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT50GN60BDQ2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT50GN60BDQ3G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT50GN60BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT75GN60BDQ2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT75GN60BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT75GN60LDQ3G
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A
 
APT75GN60SDQ2G
4.000000
0.416700
 
N/A
5x16.025x18.9 mm
N/A
N/A